• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Socket for J One Quick-2 Hydrant (BOX)

Socket for J One Quick-2 Hydrant (BOX)

A variety of JIS standard fittings and tubing parts are available. Socket (BOX) for JOQ2 water faucet manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JOQ2-FS-BOX-10AXRC1/2
JOQ2-FS-BOX-13AXRC1/2
Part NumberVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
Nominal Diameter
Quote 1310A
Quote 1713A

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Applicable Tube Material Polyethylene / Polybutene
Connection Thread Type Rc Thread Nominal 1/2B Maximum Operating Pressure(MPa) 1
Surface Treatment NPb treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)