J One Quick-2 Reducing Elbow

J One Quick-2 Reducing Elbow

A variety of JIS standard fittings and tubing parts are available. JOQ2 reducing elbow manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: PPS resin
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JOQ2-RL-16AX13A-PB
JOQ2-RL-16AX13A-PEX
JOQ2-RL-20AX13A-PB
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Tube O.D., D (D1)
(φ)
Nominal Diameter
Quote Polybutene22X1716AX13A
Quote Polyethylene22X1716AX13A
Quote Polybutene27X1720AX13A

Loading...

  1. 1

Basic Information

Type Fitting Material PPS Resin Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube 90° Elbow Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)