• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

J One Quick-2 Socket with Female Threads and Flange Plate (Floor Rise)

J One Quick-2 Socket with Female Threads and Flange Plate (Floor Rise)

A variety of JIS standard fittings and tubing parts are available. JOQ2 socket with female threads and flange plate (floor rise) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JOQ2-F-FL-Y-13AXRC1/2

 
Part Number
JOQ2-F-FL-Y-13AXRC1/2
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Applicable Tube Material Polyethylene / Polybutene
Applicable Tube O.D., D (D1)(φ) 17 Connection Thread Type Rc Thread Nominal 1/2B
Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment Nominal Diameter 13A

Please check the type/dimensions/specifications of the part JOQ2-F-FL-Y-13AXRC1/2 in the J One Quick-2 Socket with Female Threads and Flange Plate (Floor Rise) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)