• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

J-One Quick-2 Three way Reducing Tee

J-One Quick-2 Three way Reducing Tee

A variety of JIS standard fittings and tubing parts are available. JOQ2 three-way reducing tee manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: PPS resin
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JOQ2-RT-16AX10AX13A-PB
JOQ2-RT-16AX13AX13A-PB
JOQ2-RT-16AX13AX13A-PEX
JOQ2-RT-20AX13AX13A-PB
JOQ2-RT-20AX13AX13A-PEX
Part NumberVolume DiscountDays to ShipApplicable Tube Material Applicable Tube O.D., D (D1)
(φ)
Nominal Diameter
Quote Polybutene22X13X1716AX10AX13A
Quote Polybutene22X17X1716AX13AX13A
Quote Polyethylene22X17X1716AX13AX13A
Quote Polybutene27X17X1720AX13AX13A
Quote Polyethylene27X17X1720AX13AX13A

Loading...

  1. 1

Basic Information

Type Fitting Material PPS Resin Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)