• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Transition Fitting GM Type

Transition Fitting GM Type

A variety of JIS standard fittings and tubing parts are available. GM type transition fitting manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: FCMB
· Surface treatment: polyethylene lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TF-GM-100
TF-GM-100-1U
TF-GM-150-1U
TF-GM-150-2
TF-GM-200-1U
TF-GM-200-2
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 100A
Quote 100A-1U
Quote 150A-1U
Quote 150A-2
Quote 200A-1U
Quote 200A-2

Loading...

  1. 1

Basic Information

Type Fitting Material FCMB Applicable Fluid Gas
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Straight Applicable Tube Material Polyethylene
Maximum Operating Pressure(MPa) 1 Surface Treatment Polyethylene Lining

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)