Transition Fitting TM Type

Transition Fitting TM Type

A variety of JIS standard fittings and tubing parts are available. TM type transition fitting manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: FCMB
· Surface treatment: polyethylene lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TF-TM-100
TF-TM-100-1U
TF-TM-150-1U
TF-TM-150-2
TF-TM-200-1U
TF-TM-200-2
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 100A
Quote 100A-1U
Quote 150A-1U
Quote 150A-2
Quote 200A-1U
Quote 200A-2

Loading...

  1. 1

Basic Information

Type Fitting Material FCMB Applicable Fluid Gas
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Straight Applicable Tube Material Polyethylene
Maximum Operating Pressure(MPa) 1 Surface Treatment Polyethylene Lining

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)