• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Transition Fitting Screw Elbow

Transition Fitting Screw Elbow

A variety of JIS standard fittings and tubing parts are available. Transition fitting threaded elbow manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: FCMB
· Surface treatment: Polyethylene lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TR-L-25
TR-L-30
TR-L-50
TR-L-75
Part NumberVolume DiscountDays to ShipThread Nominal Nominal Diameter
Quote 1B25A
Quote 1 1/4B30A
Quote 2B50A
Quote 3B75A

Loading...

  1. 1

Basic Information

Type Fitting Material FCMB Applicable Fluid Gas
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polyethylene
Connection Thread Type Rc Maximum Operating Pressure(MPa) 1 Surface Treatment Polyethylene Lining

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)