Transition Fitting Valve Tee

Transition Fitting Valve Tee

A variety of JIS standard fittings and tubing parts are available. Transition fitting valve tee manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: FCMB
· Surface treatment: Polyethylene lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TR-VT-25
TRM-VT-30
TRM-VT-50
TRM-VT-75
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 25A
Quote 30A
Quote 50A
Quote 75A

Loading...

  1. 1

Basic Information

Type Fitting Material FCMB Applicable Fluid Gas
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Male Run Tee Applicable Tube Material Polyethylene
Maximum Operating Pressure(MPa) 1 Surface Treatment Polyethylene Lining

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)