Transition Fitting Reducing Screw Elbow (Long)

Transition Fitting Reducing Screw Elbow (Long)

A variety of JIS standard fittings and tubing parts are available. Transition fitting threaded reducing elbow (long) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: FCMB
· Surface treatment: Polyethylene lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TR-RLL-25X20
TR-RLL-32X25
Part NumberVolume DiscountDays to ShipThread Nominal Nominal Diameter
Quote 3/4B25AX20A
Quote 1B32AX25A

Loading...

  1. 1

Basic Information

Type Fitting Material FCMB Applicable Fluid Gas
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polyethylene
Connection Thread Type Rc Maximum Operating Pressure(MPa) 1 Surface Treatment Polyethylene Lining

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)