(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

Polybutene Pipe Fitting H Class -R Type water Faucet Elbow Double Seat (L85)

Polybutene Pipe Fitting H Class -R Type water Faucet Elbow Double Seat (L85)

A variety of JIS standard fittings and tubing parts are available. The Polybutene pipe fitting H class -R type water faucet elbow has front and rear flange plates (L85) and is manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HF-R-WL85-13AXRC1/2

 
Part Number
HF-R-WL85-13AXRC1/2
Part NumberVolume DiscountDays to Ship
89 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polybutene
Applicable Tube O.D., D (D1)(φ) 17 Connection Thread Type Rc Thread Nominal 1/2B
Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment Nominal Diameter 13A

Please check the type/dimensions/specifications of the part HF-R-WL85-13AXRC1/2 in the Polybutene Pipe Fitting H Class -R Type water Faucet Elbow Double Seat (L85) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)