Dissimilar Metal Contact Prevention Type Core Fitting C Core Adapter Male Female Socket

Dissimilar Metal Contact Prevention Type Core Fitting C Core Adapter Male Female Socket

A variety of JIS standard fittings and tubing parts are available. The C core adapter sockets are the core fittings that prevent contact between dissimilar metals. These adapter sockets manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan, are available in two varieties - with external threads or internal threads.
· Material: Steel
· Applicable fluids: water and air.
· Surface treatment: resin coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-C-AD-ZXS-1
C-PL-C-AD-ZXS-1/2
C-PL-C-AD-ZXS-2
C-PL-C-AD-ZXS-3/4
C-PL-C-AD-ZXS-11/2
C-PL-C-AD-ZXS-11/4
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
Quote 1B(25A)1B(25A)
Quote 1/2B(15A)1/2B(15A)
Quote 2B(50A)2B(50A)
Quote 3/4B(20A)3/4B(20A)
Quote 1 1/2B(40A)1 1/2B(40A)
Quote 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female Male Sockets
Material Steel Connection Thread Type M1 R Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air Surface Treatment No
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)