• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Adapter Socket

Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Adapter Socket

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)ZIXS, AD-ZXL, ZIXS or AD-ZXS for equipment with a tube-end corrosion-proofing mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-C-AD-ZS-1
C-PL-C-AD-ZS-1/2
C-PL-C-AD-ZS-2
C-PL-C-AD-ZS-3/4
C-PL-C-AD-ZS-11/2
C-PL-C-AD-ZS-11/4
Part NumberVolume DiscountDays to ShipNominal of Thread M1
Quote 1B(25A)
Quote 1/2B(15A)
Quote 2B(50A)
Quote 3/4B(20A)
Quote 1 1/2B(40A)
Quote 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Material Steel Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment No Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)