• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Adapter Reducing Elbow

Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Adapter Reducing Elbow

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)ZIXS, AD-ZXL, ZIXS or AD-ZXS for equipment with a tube-end corrosion-proofing mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-PL-C-AD-ZRL-3/4X1/2

 
Part Number
C-PL-C-AD-ZRL-3/4X1/2
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Material Steel Nominal of Thread M1 1/2B(15A) Nominal of Thread M2 3/4B(20A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment No Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Please check the type/dimensions/specifications of the part C-PL-C-AD-ZRL-3/4X1/2 in the Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Adapter Reducing Elbow series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)