Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Water Faucet with Seat, Reducing Elbow

Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Water Faucet with Seat, Reducing Elbow

[Features]
• Connect a fitting or different type of pipe to the coreless side.
• Do not use (W)ZIXS, AD-ZXL, ZIXS or AD-ZXS for equipment with a tube-end corrosion-proofing mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-PL-C-(W)ZIFRL-3/4X1/2

 
Part Number
C-PL-C-(W)ZIFRL-3/4X1/2
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Material Steel Nominal of Thread M1 1/2B(15A) Nominal of Thread M2 3/4B(20A)
Connection Thread Type M1 G (Tapped) Connection Thread Type M2 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water / Air Surface Treatment No Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Please check the type/dimensions/specifications of the part C-PL-C-(W)ZIFRL-3/4X1/2 in the Dissimilar Metal Contact Prevention Type Core Fitting, C Core, Water Faucet with Seat, Reducing Elbow series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)