(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JFE Polybutene Pipe M Type Fitting (Mechanical Type) Male Thread Socket

JFE Polybutene Pipe M Type Fitting (Mechanical Type) Male Thread Socket

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tube M type fitting (mechanical) Socket with Male Threads, made of JFE fittings with a proven track record in Japan.
• Materials: bronze
• Applicable fluids: water, air.

Part Number

Configured Part Number is shown.

Part Number
ADPN-M-10AXR1/2
ADPN-M-13AXR1/2
ADPN-M-16AXR1/2
ADPN-M-16AXR3/4
ADPN-M-20AXR3/4
Part NumberVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
Thread Nominal Nominal Diameter
89 Day(s) or more 131/2B10A
89 Day(s) or more 171/2B13A
89 Day(s) or more 221/2B16A
89 Day(s) or more 223/4B16A
89 Day(s) or more 273/4B20A

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Straight Applicable Tube Material Polybutene
Connection Thread Type R Maximum Operating Pressure(MPa) 1 Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)