(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-In PL Fitting, Bushing

Screw-In PL Fitting, Bushing

[Features]
・ RING Brand fittings are products produced with state-of-the-art equipment and thorough quality control
・ The RING Brand PL fitting has a powder epoxy resin coated on its inner and outer surfaces by a special coating method, excluding the threaded section, and has excellent adhesion, corrosion resistance, etc.
・ Both products are safe to use

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PL-BU-1X1/2
PL-BU-1X3/4
PL-BU-2X11/2
PL-BU-3/4X1/2
PL-BU-3/4X3/8
PL-BU-3X2
PL-BU-3X21/2
PL-BU-4X1
PL-BU-4X2
PL-BU-4X3
PL-BU-4X11/2
PL-BU-4X21/2
PL-BU-5X3
PL-BU-5X4
PL-BU-6X4
PL-BU-11/2X1
PL-BU-11/2X11/4
PL-BU-11/4X1
PL-BU-11/4X3/4
PL-BU-21/2X2
PL-BU-21/2X11/2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M1 Nominal of Thread M2
1 Piece(s) 16 Day(s) or more -1/2B(15A)1B(25A)
1 Piece(s) 16 Day(s) or more -3/4B(20A)1B(25A)
1 Piece(s) 16 Day(s) or more -1 1/2B(40A)2B(50A)
1 Piece(s) 16 Day(s) or more 101/2B(15A)3/4B(20A)
1 Piece(s) 16 Day(s) or more -3/8B(10A)3/4B(20A)
1 Piece(s) 16 Day(s) or more -2B(50A)3B(80A)
1 Piece(s) 16 Day(s) or more -2 1/2B(65A)3B(80A)
1 Piece(s) 18 Day(s) or more -1B(25A)4B(100A)
1 Piece(s) 18 Day(s) or more -2B(50A)4B(100A)
1 Piece(s) 16 Day(s) or more -3B(80A)4B(100A)
1 Piece(s) 18 Day(s) or more -1 1/2B(40A)4B(100A)
1 Piece(s) 16 Day(s) or more -2 1/2B(65A)4B(100A)
1 Piece(s) 16 Day(s) or more -3B(80A)5B(125A)
1 Piece(s) 16 Day(s) or more -4B(100A)5B(125A)
1 Piece(s) 16 Day(s) or more -4B(100A)6B(150A)
1 Piece(s) 16 Day(s) or more -1B(25A)1 1/2B(40A)
1 Piece(s) 16 Day(s) or more -1 1/4B(32A)1 1/2B(40A)
1 Piece(s) 16 Day(s) or more -1B(25A)1 1/4B(32A)
1 Piece(s) 16 Day(s) or more -3/4B(20A)1 1/4B(32A)
1 Piece(s) 16 Day(s) or more -2B(50A)2 1/2B(65A)
1 Piece(s) 16 Day(s) or more -1 1/2B(40A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Epoxy Resin
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)