(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-In Malleable Cast Iron Pipe Fitting, Cross

Screw-In Malleable Cast Iron Pipe Fitting, Cross

[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CR-B-1
CR-B-1/2
CR-B-1/4
CR-B-2
CR-B-3
CR-B-3/4
CR-B-3/8
CR-B-4
CR-B-5
CR-B-11/2
CR-B-11/4
CR-B-21/2
CR-W-1
CR-W-1/2
CR-W-1/4
CR-W-2
CR-W-3
CR-W-3/4
CR-W-3/8
CR-W-4
CR-W-5
CR-W-11/2
CR-W-11/4
CR-W-21/2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Surface Treatment
1 Piece(s) 12 Day(s) or more 1B(25A)No
1 Piece(s) 12 Day(s) or more 1/2B(15A)No
1 Piece(s) 12 Day(s) or more 1/4B(8A)No
1 Piece(s) 12 Day(s) or more 2B(50A)No
1 Piece(s) 12 Day(s) or more 3B(80A)No
1 Piece(s) 12 Day(s) or more 3/4B(20A)No
1 Piece(s) 12 Day(s) or more 3/8B(10A)No
1 Piece(s) 16 Day(s) or more 4B(100A)No
1 Piece(s) 18 Day(s) or more 5B(125A)No
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)No
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)No
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)No
1 Piece(s) 12 Day(s) or more 1B(25A)Zinc Plating
1 Piece(s) 12 Day(s) or more 1/2B(15A)Zinc Plating
1 Piece(s) 15 Day(s) or more 1/4B(8A)Zinc Plating
1 Piece(s) 12 Day(s) or more 2B(50A)Zinc Plating
1 Piece(s) 12 Day(s) or more 3B(80A)Zinc Plating
1 Piece(s) 12 Day(s) or more 3/4B(20A)Zinc Plating
1 Piece(s) 12 Day(s) or more 3/8B(10A)Zinc Plating
1 Piece(s) 16 Day(s) or more 4B(100A)Zinc Plating
1 Piece(s) 18 Day(s) or more 5B(125A)Zinc Plating
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)Zinc Plating
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)Zinc Plating
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)Zinc Plating

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No
Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)