(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, U-Shaped Pipe

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, U-Shaped Pipe

[Features]
• Mechanism for preventing rust water support for soft installations, regardless of pipe type.
• JFE dual purpose core fitting.
• Compatible with two-pipe types.
• Excellent corrosion-proof performance. A double layer structure including a lip and ring provides superior installability.
• Wide product assortment.
• Flanges produced by the manufacturer can be securely used for butterfly valves.
• Compatible with rolling threading.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-PL-C-GU-3/4

 
Part Number
C-PL-C-GU-3/4
Part NumberVolume DiscountDays to Ship
89 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape U Shaped Tube
Material Steel Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc
Max. Operating Pressure(MPa) 1 Applicable Fluid Water / Air Surface Treatment No
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Please check the type/dimensions/specifications of the part C-PL-C-GU-3/4 in the Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, U-Shaped Pipe series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)