(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Continuous Feeding Pipe Fitting, Buried Socket

Continuous Feeding Pipe Fitting, Buried Socket

[Features]
• Ideal for pressurized piping.
• Product has superior pressure resistance properties and strength.
• Features superior workability.
• Since installation is the same as a conventional screwed type tube fitting, it is safe and convenient.
• High cost efficiency.
• Product has superior durability and is economical as it allows for a reduction in material and construction costs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VD-HBS-4
VD-HBS-4X21/2
VD-HBS-5
VD-HBS-21/2
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 Max. Operating Pressure
(MPa)
1 Piece(s) 18 Day(s) or more Screw⇔Screw Same Diameter・Different Type4B(100A)--3.4
1 Piece(s) 18 Day(s) or more Screw⇔Screw Different Diameter2 1/2B(65A)Rc4B(100A)3.4
1 Piece(s) 18 Day(s) or more Screw⇔Screw Same Diameter・Different Type5B(125A)--3.4
1 Piece(s) 18 Day(s) or more Screw⇔Screw Same Diameter・Different Type2 1/2B(65A)--6.9

Loading...

  1. 1

Basic Information

Connecting Shape Socket Material Cast Iron Connection Thread Type M1 Rc
Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting Surface Treatment Hard PVC
Operating Temperature Range(°C) -29::66 Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)