• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Power Plate (for Placing Shelving)

Stainless Steel Power Plate (for Placing Shelving)

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
· Length C (mm): 30 · Thickness (mm): 3 · Screw hole diameter (ø): 6.5
· Material: SUS304 stainless steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F-796
F-797
F-798
F-799
F-800
Part NumberVolume DiscountDays to ShipLength A
(mm)
12 Day(s) or more 100
9 Day(s) or more 150
12 Day(s) or more 200
12 Day(s) or more 250
9 Day(s) or more 300

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Length C(mm) 30
Thickness(mm) 3 Screw Hole Diameter(φ) 6.5 Material SUS304 Stainless

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)