• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Barrett Corner Bracket (for Placing Shelving)

Stainless Steel Barrett Corner Bracket (for Placing Shelving)

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Length C (mm): 16
· Material: SUS304 stainless steel · Finishing: Hair line finishing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F-976
F-977
F-978
F-979
Part NumberVolume DiscountDays to ShipLength A
(mm)
Length B
(mm)
Thickness
(mm)
Bis Used
10 Day(s) or more 353533.1×16
10 Day(s) or more 454533.1×16
12 Day(s) or more 606033.1×16
10 Day(s) or more 757553.5×25

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Length C(mm) 16
Material SUS304 Stainless Finish Hair line finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)