• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Colored T-Shaped Bracket【4 Pieces Per Package】

Colored T-Shaped Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate · Thickness (mm): 1 · Screws used: 2.1 × 10
· Material: Iron

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
QY-057
QY-058
QY-077
QY-078
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength A
(mm)
Length B
(mm)
Length C
(mm)
Collar

4 Pieces Per Package

9 Day(s) or more 474012Black

4 Pieces Per Package

12 Day(s) or more 575012.5Black

4 Pieces Per Package

10 Day(s) or more 474012White

4 Pieces Per Package

12 Day(s) or more 575012.5White

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Thickness(mm) 1
Bis Used 2.1×10 Material Iron

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)