• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Duracon ® Catch [Includes 2 Units]【2 Pieces Per Package】

Duracon ® Catch [Includes 2 Units]

[Product Information]
· Type: clip type
· Length (mm): 24
· Width (mm): 12
· Mounting method: imposition
· Use environment: standard
· Body material: plastic
· Body surface treatment: none

PDF

Japanese Only

Part Number

Configured Part Number is shown.

J-526

 
Part Number
J-526
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Grip Shape Retaining Force(N) - Length(mm) 24
Width(mm) 12 Mounting Method Imposition Mounting Hole Dia. D(mm) -
Operating Environment Standard Body Material Plastic Main Body Surface Treatment No

Please check the type/dimensions/specifications of the part J-526 in the Duracon ® Catch [Includes 2 Units] series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)