• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rotary Catch【2 Pieces Per Package】

Rotary Catch

[Product Information]
· Type: clip type
· Length (mm): 24
· Width (mm): 12
· Mounting method: imposition
· Use environment: standard
· Body material: plastic
· Body surface treatment: none

PDF

Japanese Only

Part Number

Configured Part Number is shown.

J-527

 
Part Number
J-527
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Grip Shape Retaining Force(N) - Length(mm) 31
Width(mm) 14 Mounting Method Imposition Mounting Hole Dia. D(mm) -
Operating Environment Standard Body Material Plastic Main Body Surface Treatment No

Please check the type/dimensions/specifications of the part J-527 in the Rotary Catch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)