Opening-Prevention Catch (for Food Shelves)

Opening-Prevention Catch (for Food Shelves)

[Product Information]
· Type: push type
· Length (mm): 56.5
· Width (mm): 40
· Mounting method: imposition
· Use environment: standard
· Body material: polyamide resin
· Body surface treatment: none

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
J-532
J-533
Part NumberVolume DiscountDays to ShipPart Name
10 Day(s) or more Black Catch to Prevent Opening (For Dinnerware Shelf)
10 Day(s) or more Brown Catch to Prevent Opening (For Dinnerware Shelf)

Loading...

  1. 1

Basic Information

Type Push Type Retaining Force(N) - Length(mm) 56.5
Width(mm) 40 Mounting Method Imposition Mounting Hole Dia. D(mm) -
Operating Environment Standard Body Material Polyamide Resin Main Body Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)