Magnetic Catch (Plastic)

Magnetic Catch (Plastic)

[Product Information]
· Type: magnet type
· Magnet type: square
· Mounting method with surface: magnet square
· Mounting surface B
· Absorption plate: yes
· Use environment: standard
· Body material: plastic
· Body surface treatment: none
· Absorption plate surface material: steel
· Absorption plate surface treatment: none
· Magnet material: ferrite
· Magnet surface treatment: none

PDF

Japanese Only

Part Number

Configured Part Number is shown.

J-544

 
Part Number
J-544
Part NumberVolume DiscountDays to ShipPart Name
10 Day(s) or more Magnetic Catch (Small) White

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Retaining Force(N) -
Length(mm) 40 Width(mm) 19 Mounting Method Imposition
Mounting Hole Dia. D(mm) - Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Plastic Main Body Surface Treatment No
Attraction Plate Surface Material Steel Attraction Plate Surface Treatment No Magnet Material Ferrite
Magnet Surface Treatment No

Please check the type/dimensions/specifications of the part J-544 in the Magnetic Catch (Plastic) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)