(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-12002-B

Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-12002-B

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Part Number

Configured Part Number is shown.

GH-12002-B

Product appearance and dimensional drawing

Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-12002-B
Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-12002-B

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedFlanged Washers
GH-12002-B150108700.244SA-065010 + NC-06FW-140
Part Number
GH-12002-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 1500 Body Material SS400
Clamp Screw Size M6 Clamp Screw Material Steel + NBR (separable) Product Category Main Body
Tightening Force (Range Selectable)(N) 1050~2259 Tip Screw Type NBR (Separable) Bolt With Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-12002-B in the Toggle Clamp - Vertical-Handled - U-Shaped Arm (Flange Base) GH-12002-B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)