(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M4, Tightening Force 450 N, GH-301-CML

Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M4, Tightening Force 450 N, GH-301-CML

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GH-301-CML

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Flanged Base, Stroke 15.9 mm, Straight Handle, GH-301-CML
Toggle Clamp - Push-Pull - Flanged Base, Stroke 15.9 mm, Straight Handle, GH-301-CML

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-301-CML50161800.06FC-041807
Part Number
GH-301-CML
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 450 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M4
Clamp Screw Material Steel + NBR Tightening Force (Range Selectable)(N) ~1399 Tip Screw Type NBR Bolt with Rubber

Please check the type/dimensions/specifications of the part GH-301-CML in the Toggle Clamp, Push-Pull Type, Flange Base, Bolt Size M4, Tightening Force 450 N, GH-301-CML series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)