• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Catch for Audio Hardware

Catch for Audio Hardware

[Product Information]
· Type: related parts
· Length (mm): 40
· Width (mm): 23
· Mounting method: imposition
· Use environment: standard
· Body material

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
Z-962
Z-963
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment Part Name
11 Day(s) or more PaintCatch Seat (Chrome)
9 Day(s) or more Chrome PlatingCatch Seat (Chrome)

Loading...

  1. 1

Basic Information

Type Related Components Retaining Force(N) - Length(mm) 40
Width(mm) 23 Mounting Method Imposition Mounting Hole Dia. D(mm) -
Operating Environment Standard Body Material Iron

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)