(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suspended Pipe Fixture, Stainless Steel FTP Suspended Band with Turn

Suspended Pipe Fixture, Stainless Steel FTP Suspended Band with Turn

[Features]
・ Compatible pipe diameter: Fire-resistant double-layer pipe (Fire resistant pipe)
・ Stainless steel (SUS304)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-012157-25A
N-012157-30A
N-012157-40A
N-012157-50A
N-012157-65A
N-012157-75A
N-012157-100A
N-012157-125A
N-012157-150A
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
1 Piece(s) 11 Day(s) or more 40~Less than 5025A47.0
1 Piece(s) 11 Day(s) or more 50~Less than 6030A53.0
1 Piece(s) 11 Day(s) or more 60~Less than 7040A61.0
1 Piece(s) 11 Day(s) or more 70~Less than 8050A73.7
1 Piece(s) 11 Day(s) or more 80~Less than 9065A89.7
1 Piece(s) 11 Day(s) or more 100~Less than 20075A102.9
1 Piece(s) 11 Day(s) or more 100~Less than 200100A129
1 Piece(s) 12 Day(s) or more 100~Less than 200125A156.0
1 Piece(s) 13 Day(s) or more 100~Less than 200150A183.0

Loading...

  1. 1

Basic Information

Type Hanging Band Material SUS304 Applicable Tube Type Fire Resistant Dual Pipes
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)