(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suspending Pipe Fixture, Turnbuckle (W)

Suspending Pipe Fixture, Turnbuckle (W)

[Features]
・ Connecting bolt for hanging bolt and hanging clamp
・ It can be used for a variety of purposes as a hanging bolt connection fitting
・ Made of steel (Electrogalvanized plating)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010504-3/8X25
N-010504-3/8X32
N-010505-1/2X32
N-010505-1/2X38
N-010505-1/2X50
N-010505-3/8X25
N-010505-3/8X32
N-010505-5/8X50
N-010507-1/2X25
N-010507-1/2X32
N-010507-1/2X38
N-010507-1/2X50
N-010507-3/8X25
N-010507-5/8X50
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Size Specifications
10 Piece(s) 12 Day(s) or more Steel[Zinc Plating] Zinc Plating3/8×25Packaged in a Bag
1 Piece(s) 12 Day(s) or more Steel[Zinc Plating] Zinc Plating3/8×32Packaged in a Bag
1 Piece(s) 12 Day(s) or more [Stainless] SUS304No1/2×32-
1 Piece(s) 12 Day(s) or more [Stainless] SUS304No1/2×38-
1 Piece(s) 12 Day(s) or more [Stainless] SUS304No1/2×50-
1 Piece(s) 12 Day(s) or more [Stainless] SUS304No3/8×25-
1 Piece(s) 12 Day(s) or more [Stainless] SUS304No3/8×32-
1 Piece(s) 11 Day(s) or more [Stainless] SUS304No5/8×50-
1 Piece(s) 12 Day(s) or more Steel[Zinc Plating] Zinc Plating1/2×25-
1 Piece(s) 12 Day(s) or more Steel[Zinc Plating] Zinc Plating1/2×32-
1 Piece(s) 12 Day(s) or more Steel[Zinc Plating] Zinc Plating1/2×38-
1 Piece(s) 12 Day(s) or more Steel[Zinc Plating] Zinc Plating1/2×50-
1 Piece(s) 12 Day(s) or more Steel[Zinc Plating] Zinc Plating3/8×25-
1 Piece(s) 12 Day(s) or more Steel[Zinc Plating] Zinc Plating5/8×50-

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)