(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Standing Pipe Fixture / Mounting Leg, Stainless Steel Assembly Standing Band B Type

Standing Pipe Fixture / Mounting Leg, Stainless Steel Assembly Standing Band B Type

[Features]
・ Compatible pipe diameter: Stainless steel pipe (thick-walled) / VP40A to VP150A can be used together
・ It can also be used with SGP (Electrolytic corrosion prevention processing is required)
・ Stainless steel (SUS304)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010216-15A
N-010216-20A
N-010216-25A
N-010216-32A
N-010216-40A
N-010216-50A
N-010216-65A
N-010216-80A
N-010216-100A
N-010216-125A
N-010216-150A
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
1 Piece(s) 11 Day(s) or more 20~Less than 3015A21.7
1 Piece(s) 11 Day(s) or more 20~Less than 3020A27.2
1 Piece(s) 11 Day(s) or more 30~Less than 4025A34.0
1 Piece(s) 11 Day(s) or more 40~Less than 5032A42.7
1 Piece(s) 11 Day(s) or more 40~Less than 5040A48.6
1 Piece(s) 11 Day(s) or more 60~Less than 7050A60.5
1 Piece(s) 11 Day(s) or more 70~Less than 8065A76.3
1 Piece(s) 11 Day(s) or more 80~Less than 9080A89.1
1 Piece(s) 11 Day(s) or more 100~Less than 200100A114.3
1 Piece(s) 12 Day(s) or more 100~Less than 200125A139.8
1 Piece(s) 12 Day(s) or more 100~Less than 200150A165.2

Loading...

  1. 1

Basic Information

Type Vertical band Material SUS304 Applicable Pipe Type Stainless Steel Pipe
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)