(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Standing Pipe Fixture / Mounting Leg, 1 Hole Turbo wing Plate

Standing Pipe Fixture / Mounting Leg, 1 Hole Turbo wing Plate

[Features]
・ Space saving mounting foot that can be attached directly to the ceiling pipe by removing the hanging turnbuckle of the hanging clamp when taking a slope
・ There are also battledore bolts for gas
・ Space saving lateral running support is possible by connecting to the suspension clamp
・ Made of steel (Electrogalvanized plating)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010416-L50
N-010416-L100
Part NumberMinimum order quantityVolume DiscountDays to ShipDimension L
(mm)
1 Piece(s) 12 Day(s) or more 50
1 Piece(s) 12 Day(s) or more 100

Loading...

  1. 1

Basic Information

Type Vertical band related parts Material Steel Surface Treatment Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)