(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Floor Pass-Through Pipe Fixture, Floor Band

Floor Pass-Through Pipe Fixture, Floor Band

[Features]
・ Compatible pipe diameter: SGP (It can also be used with VP40A to VP100A)
・ Made of steel (Electrogalvanized plating)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-010602-15A
N-010602-20A
N-010602-25A
N-010602-32A
N-010602-40A
N-010602-50A
N-010602-65A
N-010602-80A
N-010602-100A
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Applicable Tube O.D.
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
1 Piece(s) 12 Day(s) or more 20~Less than 3015A21.7
1 Piece(s) 12 Day(s) or more 20~Less than 3020A27.2
1 Piece(s) 12 Day(s) or more 30~Less than 4025A34.0
1 Piece(s) 12 Day(s) or more 40~Less than 5032A42.7
1 Piece(s) 12 Day(s) or more 40~Less than 5040A48.6
1 Piece(s) 12 Day(s) or more 60~Less than 7050A60.5
1 Piece(s) 12 Day(s) or more 70~Less than 8065A76.3
1 Piece(s) 12 Day(s) or more 80~Less than 9080A89.1
1 Piece(s) 12 Day(s) or more 100~Less than 200100A114.3

Loading...

  1. 1

Basic Information

Type Floor Through Brackets Applicable Tube Type Steel pipe / coated steel pipe Material Steel
Surface Treatment Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)