(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angled-Kun, Joint Metal Fitting (Stainless Steel)

Angled-Kun, Joint Metal Fitting (Stainless Steel)

[Features]
・ Joint fitting is a connection fitting for free angle L40 (3.2 × 40 × 40)
・ The machine base and bracket can be assembled by using the free angle and each joint fitting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N-501541-NO1
N-501541-NO2
N-501541-NO3-L
N-501541-NO3-R
N-501541-NO4
N-501541-NO5
N-501541-NO6
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Specifications
1 Piece(s) 13 Day(s) or more 100X100Corner No.1
1 Piece(s) 13 Day(s) or more 100X100Through Corner No. 2
1 Piece(s) 13 Day(s) or more 11X25Stopper Left No.3
1 Piece(s) 13 Day(s) or more 70Stopper Right No.3
1 Piece(s) 13 Day(s) or more 115Three-Direction Through Corner No.4
1 Piece(s) 13 Day(s) or more 181Four-Direction Through Corner No.5
1 Piece(s) 13 Day(s) or more 95Xφ12Plinth No.6

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)