• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Color Hinge【2 Pieces Per Package】

Color Hinge

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Usage environment: Standard
· Body material: Iron
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Quantity: 2 pcs

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-601
P-602
P-603
P-604
P-605
P-606
P-607
P-608
P-621
P-622
P-623
P-624
P-625
P-626
P-627
P-628
PY631
PY632
PY633
PY634
PY635
PY636
PY637
PY638
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Plate Thickness
(mm)
Header dimension
(mm)
Color

2 Pieces Per Package

11 Day(s) or more 25201W55×H120×D9Silver

2 Pieces Per Package

12 Day(s) or more 32221W55×H120×D9Silver

2 Pieces Per Package

12 Day(s) or more 38271W55×H120×D9Silver

2 Pieces Per Package

9 Day(s) or more 51381.5W55×H120×D9Silver

2 Pieces Per Package

12 Day(s) or more 64411.5W95×H120×D10Silver

2 Pieces Per Package

12 Day(s) or more 76491.5W75×H120×D11Silver

2 Pieces Per Package

12 Day(s) or more 89562W80×H147×D15Silver

2 Pieces Per Package

12 Day(s) or more 102702W80×H147×D25Silver

2 Pieces Per Package

11 Day(s) or more 25201W55×H120×D9Gold

2 Pieces Per Package

12 Day(s) or more 32221W55×H120×D9Gold

2 Pieces Per Package

12 Day(s) or more 38271W55×H120×D9Gold

2 Pieces Per Package

9 Day(s) or more 51381.5W55×H120×D9Gold

2 Pieces Per Package

12 Day(s) or more 64411.5W95×H120×D10Gold

2 Pieces Per Package

12 Day(s) or more 76491.5W75×H120×D11Gold

2 Pieces Per Package

12 Day(s) or more 89562W80×H147×D15Gold

2 Pieces Per Package

12 Day(s) or more 102702W80×H147×D25Gold

2 Pieces Per Package

11 Day(s) or more 25201W55×H120×D9Sentoku

2 Pieces Per Package

12 Day(s) or more 32221W55×H120×D9Sentoku

2 Pieces Per Package

12 Day(s) or more 38271W55×H120×D9Sentoku

2 Pieces Per Package

9 Day(s) or more 51381.5W55×H120×D9Sentoku

2 Pieces Per Package

12 Day(s) or more 64411.5W95×H120×D10Sentoku

2 Pieces Per Package

12 Day(s) or more 76491.5W75×H120×D11Sentoku

2 Pieces Per Package

12 Day(s) or more 89562W80×H147×D15Sentoku

2 Pieces Per Package

12 Day(s) or more 102702W80×H147×D25Sentoku

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Iron Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks Qty. 2 pcs.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)