Brass Hinge【2 Pieces Per Package】

Brass Hinge

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Usage environment: Standard
· Body material: Brass
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Quantity: 2 pcs

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-648
P-649
P-650
P-651
P-652
P-653
P-654
P-655
P-656
P-657
P-658
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Plate Thickness
(mm)
Header dimension
(mm)

2 Pieces Per Package

9 Day(s) or more 18120.5W55×H120×D9

2 Pieces Per Package

10 Day(s) or more 22140.5W55×H120×D9

2 Pieces Per Package

9 Day(s) or more 24150.5W55×H120×D9

2 Pieces Per Package

10 Day(s) or more 25160.5W55×H120×D9

2 Pieces Per Package

11 Day(s) or more 32190.5W55×H120×D9

2 Pieces Per Package

11 Day(s) or more 38210.5W55×H120×D9

2 Pieces Per Package

11 Day(s) or more 51350.7W55×H120×D9

2 Pieces Per Package

10 Day(s) or more 64391W95×H120×D10

2 Pieces Per Package

10 Day(s) or more 76451W75×H120×D10

2 Pieces Per Package

10 Day(s) or more 89551W80×H147×D15

2 Pieces Per Package

10 Day(s) or more 102621W80×H147×D25

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Brass Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks Qty. 2 pcs.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)