Sewing Machine Hinge【2 Pieces Per Package】

Sewing Machine Hinge

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Machine type
· Length (mm): 30
· Usage environment: Standard
· Body material: Steel
· Width (mm): 80
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Plate thickness (mm): 1.5
· Quantity: 2 pcs
· Header dimensions (mm): W55 × H120 × D12
· Color: Chrome

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P-685

 
Part Number
P-685
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Sewing machine shape Length(mm) 30
Operating Environment Standard Body Material Steel Width(mm) 80
Additional Function No Mounting Method Screw Mounting Screw Hole Type Countersinks
Plate Thickness(mm) 1.5 Qty. 2 pcs. Header dimension(mm) W55×H120×D12
Color Chromium

Please check the type/dimensions/specifications of the part P-685 in the Sewing Machine Hinge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)