Patterned Hinge for Furniture【2 Pieces Per Package】

Patterned Hinge for Furniture

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Length (mm): 64
· Usage environment: Standard
· Body material: Iron
· Width (mm): 34
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Round hole
· Plate thickness (mm): 0.5
· Quantity: 2 pcs
· Header dimensions (mm): W55 × H120 × D17

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PY687

 
Part Number
PY687
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 64
Operating Environment Standard Body Material Iron Width(mm) 34
Additional Function No Mounting Method Screw Mounting Screw Hole Type Round hole
Plate Thickness(mm) 0.5 Qty. 2 pcs. Header dimension(mm) W55×H120×D17

Please check the type/dimensions/specifications of the part PY687 in the Patterned Hinge for Furniture series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)