• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Retractable Hinge【2 Pieces Per Package】

Retractable Hinge

[Product Information]
· <Common items>
· Main body type: Detachable hinge
· Detachable, flag hinges type: Standard
· Length (mm): 39.5
· Usage: Standard
· Main body material: Iron
· Width (mm): 28
· Additional functions: None
· Mounting method: Screw lock
· Mounting screw hole type: countersink
· Plate thickness (mm): 1
· Quantity: 2 pieces
· Header dimensions (mm): W55 × H120 × D9

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PY689
PY690
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipReversed

2 Pieces Per Package

9 Day(s) or more For Right Side

2 Pieces Per Package

11 Day(s) or more For Left Side

Loading...

  1. 1

Basic Information

Main Body Type Detachable Hinges Detachable, Flag Hinge Type Standard Length(mm) 39.5
Operating Environment Standard Body Material Iron Width(mm) 28
Additional Function No Mounting Method Screw Mounting Screw Hole Type Countersinks
Plate Thickness(mm) 1 Qty. 2 pcs. Header dimension(mm) W55×H120×D9

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)