Two-Leaf Compound Hinge【2 Pieces Per Package】

Two-Leaf Compound Hinge

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Usage environment: Standard
· Body material: Brass
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Quantity: 2 pcs

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PY691
PY692
PY693
PY694
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Plate Thickness
(mm)
Header dimension
(mm)

2 Pieces Per Package

10 Day(s) or more 38241W55×H120×D9

2 Pieces Per Package

10 Day(s) or more 51321W55×H120×D9

2 Pieces Per Package

10 Day(s) or more 64351.5W55×H120×D12

2 Pieces Per Package

10 Day(s) or more 76421.5W75×H120×D10

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Brass Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks Qty. 2 pcs.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)