• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

V-Shaped Hinge【2 Pieces Per Package】

V-Shaped Hinge

[Product Information]
· <Common items>
· Body type: Pivot type
· Length (mm): 46
· Usage environment: Standard
· Body material: Brass
· Width (mm): 10
· Additional functions: None
· Mounting method: Screw lock
· Mounting screw hole type: countersink
· Quantity: 2 pcs
· Header dimensions (mm): W55 × H120 × D10

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P-701

 
Part Number
P-701
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

12 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Pivot Shape Length(mm) 46 Operating Environment Standard
Body Material Brass Width(mm) 10 Additional Function No
Mounting Method Screw Mounting Screw Hole Type Countersinks Qty. 2 pcs.
Header dimension(mm) W55×H120×D10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)