Water Chamber Hinge【2 Pieces Per Package】

Water Chamber Hinge

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Length (mm): 51.5
· Usage environment: Standard
· Body material: SUS304
· Width (mm): 46
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Quantity: 2 pcs
· Header dimensions (mm): W55 × H120 × D12

PDF

Japanese Only

Part Number

Configured Part Number is shown.

P-704

 
Part Number
P-704
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 51.5
Operating Environment Standard Body Material SUS304 Width(mm) 46
Additional Function No Mounting Method Screw Mounting Screw Hole Type Countersinks
Qty. 2 pcs. Header dimension(mm) W55×H120×D12

Please check the type/dimensions/specifications of the part P-704 in the Water Chamber Hinge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)