Sliding Hinge That Does Not Require Embedding

Sliding Hinge That Does Not Require Embedding

[Product Information]
· <Common items>
· Usage environment: Standard
· Body material: Iron
· Mounting method: Screw lock
· Mounting screw hole type: Long hole
· Quantity: 1 pcs
· Header dimensions (mm): 75 × H120 × D35

Part Number

Configured Part Number is shown.

Part Number
P-725
P-726
Part NumberVolume DiscountDays to ShipAdditional Function Specifications
9 Day(s) or more With catchWith catch
9 Day(s) or more NoNo Catch

Loading...

  1. 1

Basic Information

Operating Environment Standard Body Material Iron Mounting Method Screw
Mounting Screw Hole Type Slotted Holes Qty. 1 pc. Header dimension(mm) W75×H120×D35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)