Stainless Front-Attachment Hinge【2 Pieces Per Package】

Stainless Front-Attachment Hinge

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Parallel shape
· Usage environment: Standard
· Body material: Stainless steel
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Quantity: 2 pcs

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-734
P-735
P-736
P-737
P-738
P-739
P-740
P-741
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Plate Thickness
(mm)
Header dimension
(mm)
Color

2 Pieces Per Package

13 Day(s) or more 6437.50.9W75×H120×D10Silver

2 Pieces Per Package

10 Day(s) or more 76501.5W75×H120×D10Silver

2 Pieces Per Package

14 Day(s) or more 89581.5W80×H147×D15Silver

2 Pieces Per Package

12 Day(s) or more 10266.51.5W80×H147×D15Silver

2 Pieces Per Package

14 Day(s) or more 6437.50.9W75×H120×D10GB

2 Pieces Per Package

14 Day(s) or more 76501.5W75×H120×D10GB

2 Pieces Per Package

14 Day(s) or more 89581.5W80×H147×D15GB

2 Pieces Per Package

Quote 10266.51.5W80×H147×D15GB

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Parallel Shape Operating Environment Standard
Body Material Stainless Steel Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks Qty. 2 pcs.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)