• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 15:00 sampai dengan 21:00 pada tanggal 23/6/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 to 21:00 (WIB) 23/6/2019. We apologize for the inconvenience.

Rotation Bin (Spring Type)【2 Pieces Per Package】

Rotation Bin (Spring Type)

[Product Information]
· <Common items>
· Body type: Special type
· Usage environment: Standard
· Body material: Resin (brown)
· Additional function: In-built spring
· Mounting method: Other
· Quantity: 2 pcs
· Header dimensions (mm): W55 × H120 × D12

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
Z-969
Z-970
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Width
(mm)

2 Pieces Per Package

9 Day(s) or more 2810

2 Pieces Per Package

9 Day(s) or more 257.5

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Operating Environment Standard Body Material Resin (Brown)
Additional Function Spring Built-in Mounting Method Others Qty. 2 pcs.
Header dimension(mm) W55×H120×D12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)