• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Folding Door Hinge (PH404)

Folding Door Hinge (PH404)

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Length (mm): 60
· Usage environment: Standard
· Body material: Zinc die cast
· Width (mm): 60.5
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Plate thickness (mm): 3
· Quantity: 1 pcs
· Header dimensions (mm): W75 × H120 × D22

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KZ-240
KZ-241
Part NumberVolume DiscountDays to ShipColor
12 Day(s) or more Ivory
9 Day(s) or more Amber

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 60
Operating Environment Standard Width(mm) 60.5 Additional Function No
Mounting Method Screw Mounting Screw Hole Type Countersinks Plate Thickness(mm) 3
Qty. 1 pc. Header dimension(mm) W75×H120×D22

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)