• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Folding Door Hinge (150 Deg Opening)

Folding Door Hinge (150 Deg Opening)

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Length (mm): 65
· Usage environment: Standard
· Body material: Zinc die cast
· Width (mm): 60
· Additional function: None
· Opening angle θ (deg): 150
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Plate thickness (mm): 3
· Quantity: 1 pcs
· Header dimensions (mm): W75 × H120 × D22
· Color: Brown

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KZ-242

 
Part Number
KZ-242
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 65
Operating Environment Standard Width(mm) 60 Additional Function No
Opening Angle θ(deg) 150 Mounting Method Screw Mounting Screw Hole Type Countersinks
Plate Thickness(mm) 3 Qty. 1 pc. Header dimension(mm) W75×H120×D22
Color Brown

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)