Folding Door Hinge (HD-50)

Folding Door Hinge (HD-50)

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Square plate shape
· Length (mm): 65
· Usage environment: Standard
· Body material: Zinc die cast + 66 Nylon
· Width (mm): 70.5
· Additional function: None
· Mounting method: Screw clamp
· Mounting screw hole type: Countersink
· Plate thickness (mm): 5
· Quantity: 1 pcs
· Header dimensions (mm): W75 × H120 × D22

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KZ-245
KZ-246
Part NumberVolume DiscountDays to ShipColor
10 Day(s) or more GB
10 Day(s) or more Bronze

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 64
Operating Environment Standard Body Material Zinc Die-Casting+66 Nylon Width(mm) 70.5
Additional Function No Mounting Method Screw Mounting Screw Hole Type Countersinks
Plate Thickness(mm) 5 Qty. 1 pc. Header dimension(mm) W75×H120×D22

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)