• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hardware for Doors / Sliding Doors, External Tightening Lock

Hardware for Doors / Sliding Doors, External Tightening Lock

Material: Zinc die casting
· Length A (mm): 61
· Length B (mm): 27
· Length C (mm): 35
· Length D (mm): 3
· Length E (mm): 18
· Header dimensions(mm): W95 × H128 × D30

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G-121

 
Part Number
G-121
Part NumberVolume DiscountDays to ShipPart Name
12 Day(s) or more External tightening lock (18φ×35 mm thickness)

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Material Zinc Die-Casting Length A(mm) 61
Length B(mm) 27 Length C(mm) 35 Length D(mm) 3
Length E(mm) 18 Header dimension(mm) W95×H128×D30

Please check the type/dimensions/specifications of the part G-121 in the Hardware for Doors / Sliding Doors, External Tightening Lock series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)